IESNA:LM-63-2002
[TEST]P1641752
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28386.3
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6272.4 5874.8 5473.1 5148.0 4893.3 4719.3 4636.5 4617.9 4675.8 4835.3 5077.6 5411.0 5806.5 6208.2 6562.3 
6933.0 7423.8 7902.1 8510.9 9119.7 9529.8 9515.3 8767.7 7266.4 5485.5 4116.7 3253.2 2650.6 2135.0 1474.4 994.0 
600.5 347.9 153.2 26.9 0.0 0.0 
6272.4 5895.5 5485.5 5160.4 4889.1 4723.5 4628.2 4611.6 4667.6 4820.8 5065.1 5392.3 5794.1 6195.8 6576.8 
6988.9 7448.6 7962.2 8568.9 9179.8 9600.2 9560.8 8836.0 7324.4 5415.1 4046.3 3213.9 2625.8 2097.7 1476.5 1002.3 
604.7 362.4 163.6 33.1 0.0 0.0 
6272.4 5883.1 5485.5 5152.1 4909.8 4735.9 4638.6 4609.6 4644.8 4785.6 5027.9 5355.1 5773.4 6212.4 6696.9 
7146.3 7649.5 8283.1 8929.2 9502.8 9908.7 9854.9 9132.2 7622.6 5555.9 4077.4 3302.9 2716.9 2240.6 1548.9 1023.0 
652.3 405.9 221.6 47.6 0.0 0.0 
6272.4 5961.8 5560.1 5251.5 5000.9 4831.1 4725.5 4671.7 4671.7 4752.5 4953.3 5247.4 5642.9 6150.2 6707.3 
7280.9 7902.1 8573.1 9302.0 10041.2 10554.8 10600.4 10064.0 8771.9 6562.3 4361.1 3497.6 3077.2 2714.8 2199.2 
1451.6 878.0 588.1 341.7 107.7 0.0 0.0 
6272.4 5965.9 5609.8 5315.7 5083.8 4920.2 4810.4 4735.9 4698.6 4717.3 4824.9 5038.2 5363.3 5806.5 6369.7 
6999.3 7726.1 8515.1 9407.6 10411.9 11424.5 12153.4 12232.1 11534.3 9865.2 6688.6 3899.3 3162.1 2940.5 2839.0 
2615.4 1803.7 1217.6 710.3 260.9 0.0 0.0 
6272.4 6065.3 5742.3 5462.7 5259.8 5094.1 4963.7 4878.8 4818.7 4789.7 4812.5 4897.4 5077.6 5375.8 5779.6 
6313.8 7046.9 7873.1 8807.1 9975.0 11432.8 13108.1 14696.4 15510.2 15530.9 14276.0 10871.6 5841.7 3534.8 3052.3 
2961.2 2764.5 2077.0 1766.4 931.9 6.2 0.0 
6272.4 6121.2 5870.7 5626.3 5442.0 5282.6 5158.3 5065.1 4998.9 4957.5 4949.2 4980.2 5050.6 5203.9 5446.2 
5806.5 6318.0 6962.0 7786.2 8858.8 10130.3 11832.5 14334.0 17510.6 20314.4 21913.1 21925.5 19660.0 14083.4 7966.3 
4245.1 2876.3 2226.1 1737.4 1348.1 202.9 0.0 
6272.4 6168.9 6007.4 5835.5 5680.2 5541.4 5425.5 5336.4 5272.2 5224.6 5203.9 5201.8 5218.4 5263.9 5369.5 
5568.3 5893.5 6380.1 7071.7 7985.0 9181.9 10706.0 12503.4 14793.7 17899.9 22149.1 26744.2 28889.5 27796.2 
23145.2 17523.0 12702.2 7788.2 3077.2 1358.4 364.5 0.0 
6272.4 6173.0 6017.7 5856.2 5711.2 5574.6 5458.6 5371.6 5311.6 5263.9 5243.2 5239.1 5247.4 5284.6 5373.7 
5564.2 5864.5 6328.3 7020.0 7900.1 9074.2 10619.0 12348.1 14580.4 17543.7 21561.0 26373.5 29034.5 28030.2 
23652.5 17881.2 12983.8 8107.1 3031.6 1277.7 362.4 0.0 
6272.4 6235.1 6166.8 6096.4 6015.6 5922.4 5839.6 5785.8 5750.6 5727.8 5711.2 5692.6 5682.2 5680.2 5721.6 
5827.2 6042.6 6423.6 6997.2 7811.0 8933.4 10312.5 11799.3 13418.7 15149.9 17104.7 19370.1 21850.9 23329.5 21989.7 
18175.3 11981.6 5326.1 1484.8 563.3 159.5 0.0 
6272.4 6276.6 6280.7 6295.2 6311.8 6303.5 6305.5 6318.0 6342.8 6367.7 6378.0 6367.7 6347.0 6328.3 6336.6 
6388.4 6527.1 6812.9 7336.8 8127.8 9241.9 10581.7 12095.5 13760.4 15435.6 17048.8 18703.3 20237.8 19805.0 17411.2 
14392.0 8920.9 2834.9 983.6 407.9 140.8 0.0 
6272.4 6303.5 6326.3 6357.3 6386.3 6384.2 6380.1 6376.0 6376.0 6357.3 6313.8 6245.5 6173.0 6088.1 6015.6 
5988.7 6032.2 6202.0 6512.6 7067.6 8028.4 9239.9 10703.9 12362.6 14050.3 15800.1 17402.9 18763.4 17810.8 15230.6 
12337.7 7299.5 2329.6 888.4 393.4 138.7 0.0 
6272.4 6247.6 6274.5 6303.5 6318.0 6295.2 6257.9 6210.3 6156.4 6090.2 5980.4 5854.1 5713.3 5570.4 5444.1 
5344.7 5303.3 5334.3 5454.5 5769.2 6336.6 7320.2 8631.0 10157.2 11770.4 13547.1 15238.9 16172.8 14748.1 12486.8 
9902.5 5721.6 1988.0 768.3 368.6 138.7 0.0 
6272.4 6297.3 6299.3 6274.5 6218.6 6098.5 5945.2 5773.4 5589.1 5384.0 5145.9 4878.8 4597.1 4294.8 3984.2 
3663.2 3342.2 3015.1 2675.5 2340.0 2037.7 1845.1 1845.1 2164.0 2952.9 3992.5 4901.6 4263.7 2418.7 1617.3 1236.3 
911.1 577.7 306.5 169.8 72.5 0.0 
6272.4 6303.5 6251.7 6156.4 5988.7 5758.9 5491.7 5187.3 4837.4 4456.3 4033.9 3539.0 2988.1 2414.5 1807.8 1362.6 
1122.4 1014.7 960.8 927.7 904.9 888.4 875.9 865.6 851.1 859.4 923.6 1054.0 1134.8 1002.3 822.1 650.2 447.3 227.8 122.2 35.2 
0.0 
6272.4 6293.1 6177.2 5982.5 5711.2 5375.8 4984.4 4508.1 3959.3 3348.5 2621.6 1930.0 1397.8 1138.9 1020.9 962.9 921.5 
892.5 867.7 842.8 824.2 801.4 772.4 749.6 728.9 714.4 716.5 760.0 820.0 747.6 581.9 410.0 271.3 180.2 97.3 20.7 0.0 
6272.4 6284.8 6100.5 5814.8 5444.1 4988.5 4448.0 3777.1 2973.6 2186.8 1592.4 1279.7 1114.1 1020.9 969.1 931.9 892.5 
859.4 826.2 799.3 778.6 755.8 728.9 697.9 658.5 621.2 588.1 548.8 507.3 453.5 368.6 287.8 221.6 151.2 74.5 10.4 0.0 
6272.4 6222.7 5968.0 5601.5 5133.5 4574.4 3884.8 3033.7 2226.1 1642.1 1339.8 1178.3 1074.7 1008.5 956.7 911.1 869.7 
826.2 786.9 757.9 737.2 714.4 681.3 646.1 606.7 565.3 517.7 470.1 416.2 366.5 314.8 260.9 200.9 134.6 66.3 6.2 0.0 
6272.4 6168.9 5876.9 5423.4 4880.8 4193.3 3387.8 2495.3 1834.7 1509.6 1314.9 1176.2 1074.7 1002.3 942.2 890.4 842.8 
801.4 768.3 739.3 712.4 681.3 648.2 613.0 575.7 530.1 486.6 439.0 395.5 350.0 302.3 250.6 192.6 126.3 62.1 2.1 0.0 
6272.4 6162.7 5835.5 5350.9 4709.0 3965.6 3050.3 2213.7 1764.3 1546.9 1383.3 1230.0 1101.7 1006.4 936.0 875.9 830.4 
797.3 768.3 737.2 706.1 668.9 629.5 592.2 548.8 507.3 468.0 422.4 379.0 337.5 289.9 238.1 180.2 118.0 51.8 0.0 0.0 
6272.4 6104.7 5760.9 5245.3 4582.7 3768.8 2857.7 2095.6 1770.5 1604.9 1455.8 1283.9 1134.8 1018.8 927.7 871.8 830.4 
801.4 772.4 741.3 704.1 662.7 621.2 579.8 534.3 492.8 449.4 410.0 370.7 327.2 279.6 229.9 169.8 107.7 43.5 0.0 0.0 
6272.4 6104.7 5760.9 5241.2 4582.7 3756.4 2841.1 2099.8 1776.7 1613.1 1476.5 1302.5 1130.6 1018.8 931.9 869.7 830.4 
803.5 772.4 741.3 704.1 662.7 621.2 579.8 532.2 490.8 447.3 407.9 368.6 325.1 277.5 227.8 167.7 105.6 41.4 0.0 0.0 
